Ventilator with plastic louvre - IP 54 - IK 08 - 40/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 240/450 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - RAL 7035
Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 250x250 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035
Aerator gland - IP 66 - IK 08 - drilling Ø 40.5 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø30.5 mm
Lock housing for cabinets - accepts rebate locks or key barrels
Knob housing for cabinets - with blanking plate- accept rebate locks/key barrels
Knob with key barrel 2433 A - for cabinets
Key barrel - for key No 405 - supplied with set of 2 keys
Key barrel - for key No 421 - supplied with set of 2 keys
Key barrel - for key No 455 - supplied with set of 2 keys
Key barrel - for key No 1242 E - supplied with set of 2 keys
Key barrel - for key No 2433 A - supplied with set of 2 keys
Key barrel - for key No 3113A - supplied with set of 2 keys
Safety simple key lock device for DCX-M between 200 A and 400 A
Safety simple key lock device for DCX-M 630 A and 800 A
Safety simple key lock device for DCX-M 1000 A and 1250 A
Safety simple key lock device for DCX-M 1600 A