![lbplus_0](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/2021-04/lbplus_0.png)
LBplus - distribution of lighting and low power
LBplus is the trunking range for distributing lighting and power between 25 and 63 A. Dedicated 10 A, 16 A and 25 A connectors are used to create junctions or supply different load types with electricity.
- IK 07 degree of impact resistance
- IP 55 protection index
![lbplusdata_0](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/2021-04/lbplusdata_0.png)
LBplus data
The new LBplus data trunking has been designed for distribution and lighting in the commercial sector.
LBplus data has the same electrical and mechanical characteristics as the standard range, which can distribute power and data from 25 A to 63 A, and uses the same installation accessories as LBplus.
It incorporates a BUS which can be used for lighting management in association with lighting management solutions compatible with DALI and 1-10 V protocols.
![minicanalisation-ms](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/2021-04/minicanalisation-ms.png)
Minisbarre (MS) trunking
The compact solution for medium power distribution: 63 A, 100 A and 160 A.
Its characteristics and the wide range of accessories and junction boxes available make the MS range the best choice for all medium power applications in the commercial sector.
With the MS range, you can be certain that the power will be distributed safely, with the best possible performance.
- Aluminium or copper conductors
- Conforming to standards EN 60439-1 and 2
- IP 40 or IP 55 with joint or outlet covers