-
Band width
-
Band width
-
Material cable tie
-
Transparent
-
Width cable tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Material
-
Tie thickness
-
Tensioning strength
-
Tensioning strength
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Material quality
-
Material quality
-
Suitable for cable tie width to
-
Material tool
-
Material quality
-
Suitable for screw diameter
-
Suitable for screw diameter
-
Fluorescent
-
Min. tensile strength
-
Min. tensile strength
-
Suitable for coach screw
-
Min. tensile strength
-
Property
-
Property
-
Length
-
Length
-
MIL specified
-
Suitable for fixing with cable ties
-
Length
-
Suitable for fixing with cable ties
-
Length
-
Surface protection
-
Model
-
Mounting temperature
-
Model
-
Mounting temperature
-
Model
-
Mounting temperature
-
Drill hole depth
-
Drill hole depth
-
Diameter mounting hole
-
Diameter mounting hole
-
Band closure
-
Band closure
-
UV-stable according to ASTM D6779
-
Type of fastening
-
Type of fastening
-
With screw
-
Type of fastening
-
Type of fastening
-
Drill hole diameter
-
Text strip
-
Solvable fastener
-
Operating temperature
-
Operating temperature
-
UL approval
-
UL approval
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 262 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 357 mm -black
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 185 mm
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 262 mm
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 357 mm
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 498 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 128 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 194 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 260 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 359 mm
Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Tool Colson - for tightening and strip cut of Colson cable ties
Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling
Plug base - for Colson cable ties - wall spacer type - Ø8 mm drilling
Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties