-
Construction type
-
Suitable as side panel
-
Cover model
-
Suitable for roof planking
-
Construction type
-
Suitable as side panel
-
Suitable for roof planking
-
Type of accessory/spare part
-
Inlying hinge
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Version as glazed door
-
Version as glazed door
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Type of covering
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable as rear panel
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Outlying hinge
-
Suitable for bottom planking
-
Transparent
-
Suitable for enclosure building depth
-
Accessory
-
Material
-
Suitable for enclosure building width
-
Material
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Housing material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Material
-
Material
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Spray can
-
Max. opening angle
-
Suitable for enclosure building width
-
Spare part
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Material quality
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Punch shape
-
Suitable for sheet-metal screw
-
Hinge adjustable
-
Material quality
-
Screwing system
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Perforated
-
Transparent cover/door
-
Perforated
-
Transparent cover/door
-
With lock
-
With lock
-
Length
-
Length
-
Length
-
Type of electric connection
-
Model
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Material thickness
-
Model
-
Surface protection
-
Model
-
Model
-
With light sensor
-
Model
-
Model
-
Model
-
Degree of protection (NEMA)
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Suitable for aeration/de-aeration
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Lamp type
-
Inner depth
-
With de-aeration
-
Volume
-
Thread size (metric)
-
For internal separation form 2a
-
For internal separation form 2a
-
For internal separation form 2b
-
For internal separation form 2b
-
Head form
-
Mounting plate depth-adjustable
-
For internal separation form 3a
-
For internal separation form 3a
-
Suitable for wall built-in
-
For internal separation form 3b
-
For internal separation form 3b
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
For internal separation form 4a
-
Surface finishing
-
DIN-rail
-
For internal separation form 4a
-
Surface finishing
-
For internal separation form 4b
-
For internal separation form 4b
-
With cable entry
-
With cable entry
-
Number of doors
-
Extension possible
-
With glazed door
-
Number of height units
-
With ventilation door
-
With rear door
-
With rear door
-
Number of locks
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
With socket outlet
-
Label space/information surface
Metal faceplate XL³ 800/4000 - for modular devices - captive screws - 24 mod
Support frame XL³ 4000 - pivoting - H. 2000 - for enclos. w.975 with sleeves
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2200 mm
Horizontal busbar partitioning for XL³ 4000/6300 depth 725 mm
Adjustable fixing devices XL³ 4000 for 2 plug-in DPX³ in transfer switch - vertical
Rear vertical partitioning for XL³ 4000/6300
Adjustable fixing devices XL³ 4000 for 2 DPX³ transfer switches - vertical - 36 modules
Adjustable plates XL³ 4000 for 1 DPX³ 160 - horizontal - 24 modules
Adjustable plates XL³ 4000 for 1 plug-in DPX³ 160 - horizontal
Metal faceplate XL³ 800/4000-For 1 DPX IS 630 H position-captive screws-24 modules
Mounting plate XL³ 4000 - for device only in vertical position
Metal faceplate XL³ 800/4000-For 1 DPX IS 250 H position-captive screws-24 modules
Metal faceplate for automatic transfer switch XL³ 4000 - 2 DPX³ draw-out with motor-driven handle
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
Front cover XL³ 4000 - for internal cable sleeves- with hinges and locks -H.2000
Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2000
Metal faceplate XL³ 800/4000 - for 2 DPX-IS 250 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - for DPX-IS 630 - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - 1/4 turn - 24 modules
Metal faceplate XL³ 800/4000 - DPX³ 160 horizontal - 1/4 turn - 24 modules