-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Number of protected poles
-
Number of protected poles
-
Rated fault current
-
Number of protected poles
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated short-circuit breaking capacity according to EN 60898
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Leakage current type
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Frequency
-
Ambient temperature during operating
-
Leakage current type
-
Ambient temperature during operating
-
Selective protection
-
Rated short-circuit breaking capacity according to EN 61009
-
Short-time delayed tripping
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Short-circuit breaking capacity (Icw)
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Surge current capacity
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Surge current capacity
-
Surge current capacity
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Disconnection characteristic
-
With interlocking device
-
Additional equipment attached at delivery
-
Frequency
-
Current limiting class
-
Number of poles
-
Number of poles
-
Current limiting class
-
Frequency
-
Flush-mounted installation
-
Additional equipment possible
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Control voltage type auxiliary equipment
-
Over voltage category
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411098-LEGRAND-1000.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -40 A -30 mA -Hpi type -N right hand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-411164-WEB-R.jpg)
RCBO DX3 6000A 2 pole 63A curve C type AC 300mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411091-LEGRAND-1000.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -Hpi type -N right hand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-411095-WEB-R.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -20 A -30 mA -Hpi type -N right hand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411096-LEGRAND-1000.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -25 A -30 mA -Hpi type -N right hand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411097-LEGRAND-1000.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -32 A -30 mA -Hpi type -N right hand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411163-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 50A curve C type AC 30mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411177-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 50A curve C type AC 300mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411149-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 10A curve C type AC 10mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411150-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 16A curve C type AC 10mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411151-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 20A curve C type AC 10mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411162-LEGRAND.jpg)
RCBO DX3 6000A 2 pole 40A curve C type AC 30mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411157-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 10A curve C type AC 30mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411158-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 16A curve C type AC 30mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411159-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 20A curve C type AC 30mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411161-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 32A curve C type AC 30mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411171-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 10A curve C type AC 300mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411172-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 16A curve C type AC 300mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411173-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 20A curve C type AC 300mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411174-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 25A curve C type AC 300mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411175-LEGRAND-1000.jpg)
RCBO DX3 6000A 2 pole 32A curve C type AC 300mA
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/411041-LEGRAND-1000.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -10 mA -A type -N right hand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-410993-WEB-R.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -10 mA -AC type -N right hand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/410997-LEGRAND-1000.jpg)
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -3 A -30 mA -AC type -N right hand