-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Number of phases
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Nominal current
-
Imprint/indication
-
Mounting direction
-
Accessory
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Sensor type
-
Transparent
-
Clamps
-
Material
-
Lockable
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Lockable
-
Protective contact
-
Protective contact
-
Spare part
-
With light source
-
Suitable for wall mounting
-
Material
-
With DALI interface
-
Suitable for modular domestic switching devices
-
Construction type lens
-
Construction type lens
-
Rated current
-
Type of socket outlet
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
With connection cable
-
Material quality
-
Constant light control
-
Hole diameter
-
Suitable for built-in installation box
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
HVAC-control
-
Width opening
-
Suitable for central conduit box
-
Shape
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of active contacts (square)
-
Dimensions
-
With flashlight
-
Forced switch on
-
Dimensions
-
Height opening
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
With mounting grid
-
Model
-
Model
-
Surface protection
-
With fixed symbol/imprint
-
Model
-
Forced switch off
-
Surface protection
-
DAB+
-
Tap loss at 860 MHz
-
Model
-
Connection system
-
Time setting
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Animal zone
-
With exchangeable symbol
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Mounting method
-
With mounting plate
-
Number of ports USB-C
-
Contactless type
-
Suitable for subfloor installation duct box
-
Lamp holder
-
Application as button
-
Creep-under protection
-
Number of outlets
-
Number of rockers
-
Suitable for wall duct
-
Substation input
-
Background monitoring
-
Temperature
-
Suitable for cable modem
-
Suitable for built-in installation
-
With lighting
-
Networkable
-
With lighting
-
Device width
-
Device width
-
Device width
-
With label space
-
Colour light source
-
Device width
-
Scan angle
-
Device width
-
Scan angle
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Imprint
-
Optimum mounting height
-
Type of fastening
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Bridging switch
-
With Wi-Fi signal repeater
-
Number of poles
-
Number of poles
-
Max. reach sideways
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Max. presence range
-
With cover frame
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
With duct entry
-
With cable entry
-
Suitable for wireless transmission
-
Number of modules (module system)
-
Function lighting
-
Number of modules (module system)
-
Remote operation
-
With screw gland entry
-
Function lighting
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Supplied remote control
-
Fault current protection
-
Shock resistant
-
Response value sensitivity adjustable
-
Max. lamp power
-
Max. lamp power
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
With signal unit
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
Teach-function for response value luminosity
-
Switching current for fluorescent lamps
-
With function lighting
-
Switching current for fluorescent lamps
-
Dim function with dimmer basic element
-
With orientation lighting
-
Suitable for ceiling mounting
-
Connection cable length
-
Built-in height
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Cable support
-
Auto switch
-
Cover
-
Cover
-
Connected object
-
Illumination
-
Illumination
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/077885-LEGRAND-1000.jpg)
Seal for surface correction Soliroc - for 1-gang plate
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/077886-LEGRAND-1000.jpg)
Seal for surface correction Soliroc - for 2-gang plate
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/077887-LEGRAND-1000.jpg)
Seal for surface correction Soliroc - for 3-gang plate
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/077831-LEGRAND.jpg)
Socket outlet Soliroc - French - 2P + E - automatic terminals and cover - IP 55
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/LG-077832-WEB-R.jpg)
Socket outlet Soliroc - French - 2P + E - automatic terminals no cover - IP 20
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/LG-077833-WEB-R.jpg)
Socket outlet Soliroc - French - 2P+E - automatic terminals-locked cover - IP55
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/LG-077835-WEB-R.jpg)
Socket outlet Soliroc - German - 2P + E - screw terminals and cover - IP 55
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/LG-077836-WEB-R.jpg)
Socket outlet Soliroc - German - 2P + E - screw terminals - no cover - IP 20
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/LG-077837-WEB-R.jpg)
Socket outlet Soliroc - German - 2P + E - screw terminals - locked cover - IP 55
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-077823-WEB-R.jpg)
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/077867-LEGRAND-1000.jpg)
Passage lighting Soliroc - for lighting a staircase - 250 V~ - IP 55 - 5 mod
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/077868-LEGRAND-1000.jpg)
Illuminated sign Soliroc - with LED indicator - 230 V~ - IP 55
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/077890-LEGRAND-1000.jpg)
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/077892-LEGRAND-1000.jpg)
Surface mounting box Soliroc - 2 gang - 110 x 181 x 45 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/07-12-2023/00-45/LG-077824A-WEB-R.jpg)
Universal automatic switch with neutral 500w LED soliroc alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/06-03-2024/13-30/LG-077826-WEB-R2.jpg)
Universal automatic switch without neutral 100w LED soliroc alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/077850-LEGRAND-1000.jpg)
Cable outlet Soliroc- with cable grip -IP 55
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/077882-LEGRAND-1000.jpg)
TV socket Soliroc - male - IP 20 - 0-2400 MHz
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-45/077853-LEGRAND-1000.jpg)
Plate Soliroc - 3 gang - 110 x 252 mm - horizontal or vertical - IK 10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-45/077852-LEGRAND-1000.jpg)
Plate Soliroc - 2 gang - 110 x 181 mm - horizontal or vertical - IK 10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-45/077851-LEGRAND-1000.jpg)
Plate Soliroc - 1 gang - 110 x 110 mm - IK 10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-45/077841-LEGRAND-1000.jpg)
2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-45/LG-077842-WEB-R.jpg)
Illuminated 2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-45/077843-LEGRAND-1000.jpg)
2-way Push-button Soliroc- with label holder - 6A - 230V~ -IP 55 - NO-NC contact