-
Type of accessory/spare part
-
Bus system KNX
-
Type of connector connection 1
-
Transformer integrated
-
Nominal diameter
-
Type of connector connection 1
-
Assembly arrangement
-
Bus system KNX
-
Type of connector connection 1
-
Number of units
-
Number of units
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Nominal voltage
-
Assembly arrangement
-
Size indication
-
Nominal voltage
-
Capacity
-
Nominal diameter
-
Type of electrical accessory/spare part
-
Type of connector connection 1
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Bus system KNX-RF (Radio Frequent)
-
Connection type connection 1
-
Accessory
-
With integrated voltage decreasing resistor
-
Transparent
-
Mounting direction
-
Measuring range
-
Connection type connection 1
-
Power consumption
-
Number of cells
-
Secondary voltage
-
Transparent
-
Bus system radio frequent
-
Insert direction connection 1
-
Material
-
Spare part
-
Lockable
-
With light source
-
Suitable for modular domestic switching devices
-
Nominal cross section conductor
-
Material
-
Lockable
-
Rated current
-
Display
-
Support ring
-
Bus system radio frequent
-
Rated current
-
Rated current
-
Material
-
Suitable for
-
Number of units horizontal
-
Spare part
-
Material
-
Bus system LON
-
Number of poles connection 1
-
Number of poles connection 2
-
With integrated diode
-
Voltage type for actuating
-
Material quality
-
Material quality
-
Conductor category
-
Utilization
-
With dust cover
-
Operating voltage
-
Operating voltage
-
Material quality
-
Screwing system
-
Number of units vertical
-
Operating voltage
-
Bus system Powernet
-
Type of connector connection 2
-
Type of connector connection 2
-
Shape
-
Bus system Powernet
-
Width opening
-
Type of connector connection 2
-
Shape
-
Number of hooks
-
Number of modules horizontal (module system)
-
Output voltage
-
Type of connector connection 2
-
Other bus systems
-
Connection type connection 2
-
Rated voltage Ue at AC 50 Hz
-
Dimensions
-
Length
-
Length
-
Dimensions
-
Other bus systems
-
Length
-
Length
-
Rated voltage Ue at AC 50 Hz
-
Diameter conductor
-
Dimensions
-
Length
-
Connection type connection 2
-
Rated operating voltage
-
Height opening
-
Dimensions
-
Reversible arms
-
Length
-
Length
-
Outlet direction
-
Length
-
With terminal resistor
-
Rated operating voltage
-
Rated operating voltage
-
Rated operating voltage
-
Rated operating voltage
-
Other bus systems
-
With flashlight
-
Max. output current
-
IEC indication
-
Number of modules vertical (module system)
-
Length
-
Number of channels
-
Max. output current
-
Rated operating voltage
-
Insert direction connection 2
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Surface protection
-
Radio frequent bidirectional
-
Model
-
Model
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Model
-
Model
-
Model
-
Model
-
Model
-
With mounting grid
-
Chucking clamp
-
Surface protection
-
Cable length
-
With fixed symbol/imprint
-
Cable length
-
Other indications
-
Model
-
Surface protection
-
Surface protection
-
With rodent protection
-
Model
-
Model
-
Mounting method
-
Mounting method
-
With LED indication
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With LED indication
-
Mounting method
-
Connection 1
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With exchangeable symbol
-
Connection 1
-
Lamp holder
-
Number of digital inputs
-
Connection 2
-
Number of cores
-
Lamp holder
-
With imprint
-
Number of digital inputs
-
Number of digital inputs
-
Accuracy class
-
Application as button
-
Height including pole
-
Suitable for subfloor installation duct box
-
Number of cores
-
Number of digital inputs
-
With bus connection
-
Lamp type
-
Reactive power
-
Material outer sheath
-
With bus connection
-
Number of inputs
-
Bus voltage stockable
-
Logic object
-
Suitable for wall duct
-
Approved according to PTB
-
Material core insulation
-
Bus module detachable
-
Number of integrated choke coils
-
With lighting
-
With label space
-
Device width
-
Colour light source
-
S0 impulse interface
-
Device width
-
Colour outer sheath
-
Device width
-
Colour light source
-
Number of lines to feed
-
Battery pack
-
Device width
-
Device width
-
Colour light source
-
Device width
-
Device width
-
Device height
-
Tariff switch
-
Type of fastening
-
Device height
-
Demounting protection
-
Device height
-
With strain relief
-
Touch function
-
Type of fastening
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Device height
-
Type of fastening
-
Device depth
-
Local operation/hand operation
-
Device depth
-
Additional interfaces
-
Device depth
-
Device depth
-
Device depth
-
Input voltage drive
-
Input voltage drive
-
Plastic housing
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Radial water blocking cable
-
Local operation/hand operation
-
Core identification
-
Updateable
-
Input current drive
-
Updateable
-
Head form
-
Cable geometry
-
Suitable for rapid charger
-
With protective conductor
-
With cover frame
-
Max. number of switching contacts
-
Max. number of switching contacts
-
Max. number of switching contacts
-
Max. number of switching contacts
-
Max. number of switching contacts
-
Flush-mounted installation
-
Surface finishing
-
Max. conductor temperature
-
Suitable for degree of protection (IP)
-
Hands free
-
Cross-trunking mounting
-
With duct entry
-
Screen
-
Protocol
-
Protocol
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
Provider dependent
-
Drain wire
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Connection type auxiliary circuit
-
Different phases connectable
-
Visualization
-
With screw gland entry
-
Connection type auxiliary circuit
-
With hinged lid
-
With hinged lid
-
Protective barrier
-
Web-Server
-
With buses/couplings
-
Web-Server
-
Housing
-
Radio interface
-
Armouring/reinforcement
-
Shock resistant
-
Max. lamp power
-
Suitable for constant current
-
Shock resistant
-
IR interface
-
Suitable for constant voltage
-
Modular expandability
-
Shielded buses
-
Suitable for outdoor use
-
Shielded housing
-
Reaction-to-fire according to EN 13501-6: Class
-
Suitable for DC-voltage (primary side)
-
Luster terminal
-
Output power
-
Conductor material
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Screened
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Low smoke according to EN IEC 61034-2
-
Max. switching power LED
-
Outer diameter approx.
-
Outer diameter approx.
-
Weight
-
Ambient temperature
-
Max. switching power
-
Suitable for C-load
-
Permitted cable outer temperature during assembling/handling
-
Permitted cable outer temperature after assembling without vibration
-
Nominal voltage U0
-
Nominal voltage U
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with USB plug
-
Entry membrane gland type
-
Cable support
-
Cable support
-
Loudness setting
-
Addressable
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Application name
-
Product use function
-
Product use function
-
Product use function
-
Product use function
-
Software Update Duration (years)
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/06-12-2023/23-00/LG-067259-WEB-F.jpg)
HOMETOUCH MyHOME_Up BUS/SCS 7 inches
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/067459-LEGRAND-1000.jpg)
Flush mounting thermostat with backlit display. Can be used to control the temperature of an individual zone.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039855-WEB-R.jpg)
HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039854-WEB-R.jpg)
PREMIUM HIGH SPEED HDMI WITH ETHERNET CABLE 5M
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039863-WEB-R.jpg)
USB 3.1 TYPE-C MALE TO USB 3.1 TYPE-C CABLE 1M
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039853-WEB-R.jpg)
High speed HDMI with ethernet cord 3m
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039864-WEB-R.jpg)
USB 2.0 type-C male to USB 2.0 type-A male cord 1m
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039852-WEB-R.jpg)
HDMI High Speed with Ethernet cord - length 2 m - in plastic bag with hook
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039851-WEB-R.jpg)
HIGH SPEED HDMI WITH ETHERNET CABLE 1M
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/079153-LEGRAND-1000.jpg)
Adaptor for mounting on Mosaic 50 mm support - for 2 module mechanism
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-684631-WEB-F.jpg)
1 gang BS enclosure IP 66 not equipped
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-684632-WEB-F.jpg)
2 gang BS enclosure IP 66 not equipped
![title](/sites/g/files/ocwmcr531/files/ecat_assets/06-12-2023/23-00/LG-067259-WEB-F.jpg)
HOMETOUCH MyHOME_Up BUS/SCS 7 inches
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039853-WEB-R.jpg)
High speed HDMI with ethernet cord 3m
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-039864-WEB-R.jpg)
USB 2.0 type-C male to USB 2.0 type-A male cord 1m
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/079153-LEGRAND-1000.jpg)
Adaptor for mounting on Mosaic 50 mm support - for 2 module mechanism
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/067459-LEGRAND-1000.jpg)
Flush mounting thermostat with backlit display. Can be used to control the temperature of an individual zone.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/079152-LEGRAND-1000.jpg)
Label holder Mosaic - for self-adhesive labels - flat - transparent
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/3501_SLA-BTICINO-1000.jpg)
Configurators "iLA"
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/BT-3501_5-WEB-R.jpg)
Plug-in configurator for MyHOME BUS technology - 5
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/BT-3501_6-WEB-R.jpg)
Plug-in configurator for MyHOME BUS technology - 6
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/BT-3501_7-WEB-R.jpg)
Plug-in configurator for MyHOME BUS technology - 7
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/BT-3501_8-WEB-R.jpg)
Plug-in configurator for MyHOME BUS technology - 8
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/BT-3501_9-WEB-R.jpg)
Plug-in configurator for MyHOME BUS technology - 9