-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Cutting depth
-
Imprint/indication
-
Material
-
Support ring
-
Material
-
With label area
-
Centre drill diameter
-
Utilization
-
Material quality
-
With dust cover
-
With dust cover
-
Hole edge core drill
-
With starter insertion
-
Suitable for touch sensor connector for bus system
-
Outlet direction
-
Surface protection
-
With bracket
-
Model
-
Model
-
Monitoring window/light outlet
-
Model
-
Imprintable label
-
Mounting method
-
Nipple thread
-
Nipple thread
-
Suitable for fibre optic
-
With imprint
-
Lamp holder
-
Lamp holder
-
Lamp holder
-
Suitable for brass
-
With lighting
-
Device width
-
Suitable for cast iron
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Device height
-
Type of fastening
-
Suitable for non-ferrous metals
-
Device depth
-
Suitable for plastic
-
Device depth
-
Device depth
-
Suitable for stainless steel
-
Holding system
-
Suitable for steel
-
Suitable for aluminium
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Suitable for gypsum-cardboard
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
With hinged lid
-
Suitable for wood
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Mandatory neutral
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Hole saw diam 80
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Faceplate Mosaic - for single Infra+ connector - 2 modules - white
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
Ceiling rose - 3-pin - 250 V - 6 A - with screw connection
Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection
Adaptor for RJ 45 - Mosaic - for 2 Keystone connectors - 2 modules - white
Faceplate Mosaic - for single Systimax connector - 2 modules - white
Faceplate Mosaic - for double Systimax connector - 2 modules - white
Faceplate Mosaic - for single Keystone connector - 2 modules - white
Adaptor for RJ 45 -Mosaic -for 2 Keystone connectors -inclined 45° -2 mod -white