-
Nominal voltage
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Type of switch
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Nominal voltage
-
Nominal voltage
-
Type of switch
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Type of connector
-
Imprint/indication
-
Type of connector
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Imprint/indication
-
Nominal current
-
Mounting direction
-
Type of connector
-
Nominal current
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Suitable for pulse button
-
Mounting direction
-
Type of connector
-
Power consumption
-
Power consumption
-
Power consumption
-
Nominal current
-
Power consumption
-
Power consumption
-
Power consumption
-
Nominal current
-
Power consumption
-
Clamps
-
Nominal current
-
Power consumption
-
Nominal current
-
Lamp voltage
-
Number of contacts as normally open contact
-
Material
-
Lockable
-
Protective contact
-
Duct installation
-
Protective contact
-
Duct installation
-
Support ring
-
Material
-
Type of socket outlet
-
Type of socket outlet
-
Protective contact
-
Type of socket outlet
-
Type of socket outlet
-
Lockable
-
Protective contact
-
Rated current
-
Type of socket outlet
-
Suitable for roller shutter switch
-
Support ring
-
Rated current
-
Rated current
-
Type of socket outlet
-
Type of socket outlet
-
Suitable for modular domestic switching devices
-
Number of units horizontal
-
Number of units horizontal
-
Type of socket outlet
-
Construction type lens
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Number of poles (total)
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
With dust cover
-
Floor box/subfloor mounted
-
Operating voltage
-
Material quality
-
Rated fault current
-
Utilization
-
Number of socket outlets
-
Utilization
-
Material quality
-
Material quality
-
Operating voltage
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Operating voltage
-
Utilization
-
Utilization
-
Utilization
-
Socket
-
Number of units vertical
-
Utilization
-
Category
-
Category
-
Output voltage
-
Category
-
Category
-
Output voltage
-
Method of operation
-
Voltage reversible
-
Voltage reversible
-
Suitable for venetian-/roller shutter switch
-
Output voltage
-
Category
-
Category
-
Shape
-
Shape
-
Technology
-
Number of modules horizontal (module system)
-
Width opening
-
Method of operation
-
Outlet direction
-
With terminal resistor
-
Max. output current
-
Number of active contacts (square)
-
Number of active contacts (square)
-
Outlet direction
-
Special tool necessary
-
Nominal voltage low value
-
Nominal voltage low value
-
Outlet direction
-
Max. output current
-
Nominal voltage low value
-
Dimensions
-
Nominal voltage low value
-
Dimensions
-
Lamp shape
-
Number of modules vertical (module system)
-
Height opening
-
Surface protection
-
Model
-
Surface mounting
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
DAB+
-
Model
-
Model
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
Surface mounting
-
Nominal voltage high value
-
DAB+
-
Model
-
Model
-
Model
-
Nominal voltage high value
-
Suitable for round cable
-
Tap loss at 860 MHz
-
In housing
-
Model
-
Model
-
Suitable for round cable
-
Surface protection
-
Model
-
Tap loss at 860 MHz
-
Model
-
Model
-
Model
-
Surface protection
-
Connection system
-
Model
-
Model
-
Surface protection
-
Model
-
With mounting grid
-
Model
-
Halogen
-
With mounting grid
-
Connection system
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Imprintable label
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Mounting method
-
Suitable for remote power supply
-
Number of ports USB-A
-
Mounting method
-
Suitable for flat cable
-
Degree of protection (NEMA)
-
In tube base housing
-
Suitable for flat cable
-
Mounting method
-
Tap loss at 2150 MHz
-
Rated output
-
Tap loss at 2150 MHz
-
Total length
-
Mounting method
-
Number of ports USB-C
-
Number of ports USB-C
-
Number of outlets
-
With imprint
-
With imprint
-
Number of ports USB-C
-
Number of outlets
-
Number of outlets
-
Suitable for solid conductors
-
Printed circuit board/module
-
Suitable for litz wire conductor
-
Number of outlets
-
Krypton
-
Xenon
-
Suitable for subfloor installation duct box
-
Suitable for subfloor installation duct box
-
Suitable for cable modem
-
Max. current rating of USB power supply
-
Current supply
-
Suitable for cable modem
-
Suitable for wall duct
-
Suitable for wall duct
-
With lighting
-
Through loss at 860 MHz
-
With lighting
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Device width
-
Device width
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Through loss at 2150 MHz
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Through loss at 2150 MHz
-
Push button mode
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Type of fastening
-
With strain relief
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
TV frequency band
-
Device height
-
Device height
-
Device height
-
Device height
-
Switching mode
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Radio frequency band
-
Radio frequency band
-
With radio coding device
-
Suitable for pointer
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Separate earthing connection
-
SAT frequency band
-
With radio controlled push button
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Suitable for switch
-
Flush-mounted installation
-
Number of relays
-
With cover frame
-
Number of relays
-
Additional equipment possible
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Suitable for venetian shutter switch
-
With duct entry
-
Mounting method shielding connection
-
RAL-number (similar)
-
Mounting method shielding connection
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Metallic colour
-
With hinged lid
-
With buses/couplings
-
Over voltage protection
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Contact type
-
Suitable for number of connectors
-
Fault current protection
-
Shock resistant
-
Suitable for number of connectors
-
With miniature fuse
-
Isolated connections
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Eject-mechanism
-
Mechanical coding
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Insulated mounting
-
Number of active contacts (flat)
-
Colour coding
-
Shielded buses
-
With function lighting
-
Shielded housing
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Luster terminal
-
With orientation lighting
-
Built-in height
-
Built-in height
-
Radio frequency
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Modulation
-
Diameter bore hole (opening)
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Rolling code system
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
Screened
-
Compatible with Amazon Alexa
-
Screened
-
IFTTT support available
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Diameter
-
With loop through function
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Degree of protection (IP), connected plug
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Compliant with UK Building Regulations Part M
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Wireless
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Cover
-
Cover
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Color finish - variant digital tool (General Data)
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572023-WEB-R.jpg)
Female USB DATA amplifier Arteor - for data transfer - white - square version
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572888-WEB-R.jpg)
RJ45 socket category 6 UTP with retractable cord 4 modules soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572889-WEB-R.jpg)
RJ45 socket category 6 UTP with retractable cord 4 modules champagne
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
HDMI socket Arteor preconnected 2 modules square soft alu
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
HDMI socket Arteor preconnected 2 modules square champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/572839-LEGRAND.jpg)
RJ45 socket with retractable cord 0.9m category 6 UTP 4 modules Arteor magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572517-WEB-R.jpg)
HDMI socket Arteor preconnected 1 module square soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572518-WEB-R.jpg)
HDMI socket preconnected 1 module Arteor square champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/LG-574267-WEB-F.jpg)
Connected switched power outlet Arteor with Netatmo 2G BS13 Alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/LG-574268-WEB-R.jpg)
Connected switched power outlet Arteor with Netatmo 2G BS13 Magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/LG-574269-WEB-F.jpg)
Connected switched power outlet Arteor with Netatmo 2G BS13 Champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/LG-574266-WEB-R.jpg)
Connected switched power outlet Arteor with Netatmo 2G BS13 White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572519-WEB-R.jpg)
HDMI socket Arteor preconnected 1 module round soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572339-WEB-R.jpg)
RJ45 socket with retractable cord 0.9m category 6 UTP 4 modules Arteor white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572498-WEB-R.jpg)
XLR socket Arteor female 3 pole 2 modules soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/22-05-2024/12-00/LG-572499-WEB-R.jpg)
XLR socket female 3 pole 2 modules Arteor champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572599-WEB-R.jpg)
HDMI preterminated socket 2 modules magnesium Arteor
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572575-WEB-R.jpg)
USB data female socket preconnected 1 module Arteor square soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572576-WEB-R.jpg)
USB data female socket preconnected 1 module Arteor square champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/572596-LEGRAND-1000.jpg)
HDMI socket Arteor - preterminated - 1 module - magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/684619-LEGRAND-1000.jpg)
Socket outlet Plexo 66 - 1 gang unswitched - moulded plug - 13 A 250 V~ - grey
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572299-WEB-R.jpg)
HDMI preterminated socket 2 modules white Arteor
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572552-WEB-R.jpg)
USB data female socket 1 module Arteor square soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572553-WEB-R.jpg)
USB data female socket 1 module Arteor square champagne