Elegant details that make the difference
With its full plate and its borderless aesthetics, Galion suits any interior design style. Slim and fine chamfering at the edges and a slightly curved plate: these details make the difference for an even more refined product. The delicate silver or electroplated bar accentuates the modern and exquisite elements of a minimalist design.
![galion legrand](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/collection_detail_2/wiring%20devices%20-%20push%20%20%28450%C2%A0%C3%97%C2%A0450%C2%A0px%29%20%28450%C2%A0%C3%97%C2%A0300%C2%A0px%29%20%2812%29.png)
A reflection of contemporary style and functionality
The Galion range of wiring devices is a reflection of contemporary style and functionality designed to marry borderless design with quality and function. Crafted with excellence,it uses only the best quality components.
![Galion_images_cat1](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/collection_detail_2/wiring%20devices%20-%20push%20%20%28450%C2%A0%C3%97%C2%A0450%C2%A0px%29%20%28450%C2%A0%C3%97%C2%A0300%C2%A0px%29%20%287%29_1.png)
Minimalist design with maximum functionality
Galion provides all functions for well-equipped & comfortable service apartments (like the universal dimmer or the multistandard socket outlet with type-A & type-C USB charger). Moreover, for any installation requiring special functions, the Arteor adaptor is the solution!
![Galion_images_cat2](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/collection_detail_2/wiring%20devices%20-%20push%20%20%28450%C2%A0%C3%97%C2%A0450%C2%A0px%29%20%28450%C2%A0%C3%97%C2%A0300%C2%A0px%29%20%288%29_0.png)
A good place to stay
The dedicated hospitality functions make Galion a solution perfectly adapted to the needs of a modern guest room: control units, indicator lamp & bell buttons, key card switches or even USB & HDMI sockets.
![Galion_images_cat2](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/collection_detail_2/wiring%20devices%20-%20push%20%20%28450%C2%A0%C3%97%C2%A0450%C2%A0px%29%20%28450%C2%A0%C3%97%C2%A0300%C2%A0px%29%20%2810%29.png)
Just feel like home
Galion provides all functions required for well-equipped and comfortable serviced apartments. The universal dimmer dims and controls dimmable LEDs and CFL, halogen or incandescent lamps. It enables customers to benefit from the entire potential of modern loads, helping them to create cosy interiors.
![galion legrand](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/collection_detail_2/wiring%20devices%20-%20push%20%20%28450%C2%A0%C3%97%C2%A0450%C2%A0px%29%20%28450%C2%A0%C3%97%C2%A0300%C2%A0px%29%20%2811%29.png)
Finest quality components & material
-
Encased shutters in fibreglass nylon and tested sockets for reliable protection.
-
Made from best-in-class fire retardant PC material for greater safety.
-
Finely-tuned ratio of phosphor bronze and silver-nickel alloy for perfect electrical conductivity.
![galion](https://www.legrand.com.mm/sites/g/files/ocwmcr531/files/collection_detail_2/wiring%20devices%20-%20push%20%20%28450%C2%A0%C3%97%C2%A0450%C2%A0px%29%20%28450%C2%A0%C3%97%C2%A0300%C2%A0px%29%20%2813%29.png)
Strength and easy installation
-
The new saddle-shaped terminal can fix up to three 4 mm2 wires. For easy and safe installation.
-
A honeycomb design support frame ensures optimum stability and strength.
-
A soft protective film ensures devices stay neat and tidy during installation.