-
Cover model
-
Type of handle
-
Number of fans
-
Type of accessory/spare part
-
Suitable for roof planking
-
Type of handle
-
Suitable as side panel
-
Rated current In
-
Suitable for roof planking
-
Type of handle
-
Rated current In
-
Nominal voltage
-
Material cable tie
-
Type of covering
-
Type of covering
-
Type of covering
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Toggle
-
Version as glazed door
-
Suitable for bottom planking
-
Type of covering
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Transparent
-
Suitable as rear panel
-
Type of DIN-rail adapter
-
Toggle
-
Version as glazed door
-
Imprint/indication
-
Nominal current
-
Width cable tie
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Transparent
-
Material
-
Housing material
-
Material
-
Material
-
Housing material
-
Padlock locking
-
Suitable for enclosure building width
-
Version as door for disconnecting switch interlocking
-
Housing material
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Padlock locking
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Clamping range
-
Modular spacing
-
Modular spacing
-
Material
-
Spray can
-
Spray can
-
Material
-
Number of control elements
-
Tensioning strength
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Nominal cross section conductor
-
Type of door
-
Number of DIN-rails
-
Number of DIN-rails
-
Espagnolette locking (3-point locking)
-
Suitable for 19 inch rack mounting
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Number of DIN-rails
-
Punch shape
-
Suitable for enclosure building height
-
Material quality
-
Type of door
-
Operating voltage AC 60 Hz
-
Suitable for sheet-metal screw
-
Punch shape
-
Espagnolette locking (3-point locking)
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Screwing system
-
Operating voltage AC 60 Hz
-
Number of DIN-rails
-
Number of DIN-rails
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Hole diameter
-
Dismantling possible
-
Screwing system
-
Material quality
-
Screwing system
-
Material tool
-
Material quality
-
Conductor category
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Transparent cover/door
-
Perforated
-
Transparent cover/door
-
Number of modular spacings per DIN-rail
-
Perforated
-
Type of closure
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Operating voltage DC
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Type of closure
-
Type of closure
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Number of poles
-
Method of operation
-
Property
-
Type of closure
-
Shape of conductor
-
With lock
-
For max. number of fans
-
With fan
-
Suitable for plate thickness
-
For max. number of fans
-
Length
-
With lock
-
Length
-
With fan
-
Adjustable setting value for relative air humidity
-
Adjustable setting value for relative air humidity
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Braided
-
Surface protection
-
Surface protection
-
With N-PE clamp
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Built as slide-in ventilator
-
Model
-
Surface protection
-
Model
-
With room temperature controller
-
Model
-
Model
-
With grounding connection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Temperature setting range
-
Model
-
Model
-
Material thickness
-
Model
-
With room temperature controller
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
With cover
-
Mounting method
-
Mounting method
-
Air circulator
-
Degree of protection (NEMA)
-
Thread moulding
-
Rated power
-
Continuous heating power at 10 °C
-
Continuous heating power at 10 °C
-
Rated power
-
Pitch thread
-
Continuous heating power at 10 °C
-
Rated power
-
Rated power
-
Continuous heating power at 10 °C
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Air circulator
-
Rated power
-
With mounting plate
-
With mounting plate
-
Roof ventilator
-
Suitable for aeration/de-aeration
-
With built-in filter
-
With built-in filter
-
Roof ventilator
-
Suitable for cable patch
-
With filter
-
With filter
-
With digital indication
-
Hardened
-
With cover edge
-
Insulated
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
With de-aeration
-
Inner depth
-
Inner depth
-
Volume flow, freeblowing
-
Inner depth
-
Volume flow, freeblowing
-
Inner depth
-
Inner depth
-
Volume
-
Volume
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
With connecting lugs
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Thread size (metric)
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Type of fastening
-
Thread size (metric)
-
Material plate thickness cabinet
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Thread size (metric)
-
Connection lugs drilled
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
With cable lugs
-
Head form
-
Head form
-
Thread diameter
-
Thread diameter
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
Number of openings for flange plates
-
Number of openings for flange plates
-
With cable entry
-
Number of openings for flange plates
-
Number of doors
-
RAL-number (similar)
-
Extension possible
-
Circuit integrity
-
Circuit integrity
-
With glazed door
-
Self boring
-
Self boring
-
Colour control elements
-
Pre-stamping
-
Max. load capacity
-
With ventilation door
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
With rear door
-
Housing colour
-
Number of locks
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Suitable for lightning protection
-
Suitable for outdoor set-up
-
Suitable for outdoor set-up
-
Pitched roof
-
Conductor material
-
Protection class
-
Protection class
-
EMC-version
-
Type of switch function
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Illumination
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036960-WEB-R.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 1400x800x400 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036956-WEB-R.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 1200x800x400 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036981-WEB-R.jpg)
Atlantic steel cabinet 1000x1200x300mm - IP55 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036946-WEB-R.jpg)
Atlantic steel cabinet 1200x800x400mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036949-WEB-R.jpg)
Atlantic steel cabinet 1000x800x300mm - IP66 IK10 - glass door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036945-WEB-R.jpg)
Atlantic steel cabinet 1000x800x400mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036944-WEB-R.jpg)
Atlantic steel cabinet 800x600x400mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036948-WEB-R.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036947-WEB-R.jpg)
Atlantic steel cabinet 800x600x300mm - IP66 IK10 - glass door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036941-WEB-R.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036974-WEB-R.jpg)
Atlantic metal cabinet - square version with glass door and external dimensions 600x600x250 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036978-WEB-R.jpg)
Atlantic steel cabinet 300x200x160mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036940-WEB-R.jpg)
Atlantic steel cabinet 700x500x250mm - IP66 IK10 - glass door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036936-WEB-R.jpg)
Atlantic steel cabinet 600x400x250mm - IP66 IK10 - glass door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036929-LEGRAND-1000.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036977-LEGRAND.jpg)
Atlantic steel cabinet 400x600x250mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036928-LEGRAND-1000.jpg)
Atlantic steel cabinet 500x400x200mm - IP66 IK10 - glass door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036976-WEB-R.jpg)
Atlantic metal cabinet - horizontal version - 400 x 600 x 200 mm - 1 door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036959-WEB-R.jpg)
Atlantic metal cabinet - square version - 500 x 500 x 200 mm - 1 door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036927-LEGRAND-1000.jpg)
Atlantic steel cabinet 300x200x160mm - IP66 IK10 - glass door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036951-LEGRAND-1000.jpg)
Atlantic steel cabinet 300x300x160mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036929-LEGRAND-1000.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036941-WEB-R.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036948-WEB-R.jpg)
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm