Hole saw diam 80
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Screwless connection terminal Nylbloc auto - for 2 wires - 24 A - 450 V~
Screwless connection terminal Nylbloc auto - for 3 wires - 24 A - 450 V~
Screwless connection terminal Nylbloc auto - for 5 wires - 24 A - 450 V~
Screwless connection terminal Nylbloc auto - for 8 wires - 24 A - 450 V~
Junction box - IP 30 - IK 07 - 4P - cable section 35 mm² - 125 A
Junction box - IP 30 - IK 07 - 4P - cable section 70 mm² - 192 A
Junction box - IP 30 - IK 07 - 4P - cable section 150 mm² - 309 A
Junction box - IP 30 - IK 07 - 4P - cable section 240 mm² - 415 A
Flush-mounting box Batibox - with cover for strip light - masonry
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Spare membrane gland Plexo - up to Ø25 mm - grey
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable