-
Bus system KNX
-
Assembly arrangement
-
Number of units
-
Bus system KNX
-
Type of data carrier
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Mounting direction
-
Number of appliances to build in
-
Imprint/indication
-
Number of conduit inlets
-
Transparent
-
Power consumption
-
Sensor type
-
Material
-
Bus system radio frequent
-
Bus system radio frequent
-
With label area
-
Number of units horizontal
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Contactless
-
With nail
-
With DALI interface
-
Material quality
-
Bus system LON
-
Number of units vertical
-
Utilization
-
With connection cable
-
Mounting method of the module inserts
-
Constant light control
-
Bus system Powernet
-
Number of modules horizontal (module system)
-
Suitable for touch sensor connector for bus system
-
Number of modules horizontal (module system)
-
HVAC-control
-
Other bus systems
-
Other bus systems
-
Number of modules vertical (module system)
-
Rated operating voltage
-
Length
-
Rated operating voltage
-
Other bus systems
-
Number of modules vertical (module system)
-
Rated operating voltage
-
Surface protection
-
Surface protection
-
Radio frequent bidirectional
-
Radio frequent bidirectional
-
With room temperature controller
-
Model
-
With mounting grid
-
With room temperature controller
-
Model
-
Monitoring window/light outlet
-
Model
-
Model
-
Model
-
Forced switch off
-
Model
-
Model
-
Surface protection
-
Mounting method
-
With LED indication
-
Mounting method
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Mounting method installation unit
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With LED indication
-
Mounting method
-
Animal zone
-
With anti-theft/dismantling protection
-
Suitable for subfloor installation duct box
-
Number of digital inputs
-
Number of digital inputs
-
With screws
-
Creep-under protection
-
Number of digital inputs
-
With bus connection
-
With bus connection
-
With local operation
-
Suitable for wall duct
-
Installation technique
-
Substation input
-
Suitable for mounting in round junction box 60 mm
-
Temperature
-
Background monitoring
-
Number of actuation points
-
Number of actuation points
-
Bus module detachable
-
Suitable for built-in installation
-
Networkable
-
Applicable with button
-
Applicable with movement sensor
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Demounting protection
-
Optimum mounting height
-
Applicable with presence indicator
-
Local operation/hand operation
-
Local operation/hand operation
-
Suitable for mounting on DIN-rail 35 mm
-
Staircase light controller
-
Valve protection function
-
Applicable with time switch/timer
-
Updateable
-
Bridging switch
-
Manual switch
-
Applicable with transmission button
-
Applicable with infrared button
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Max. number of switching contacts
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Protocol
-
Diameter reach on floor
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
Suitable for wireless transmission
-
Provider dependent
-
RAL-number (similar)
-
RAL-number (similar)
-
Remote operation
-
With hinged lid
-
Supplied remote control
-
Web-Server
-
Parallel-service possible
-
Manual set point setting
-
Radio interface
-
Response value sensitivity adjustable
-
Presence button
-
IR interface
-
Response value luminosity adjustable
-
With IR sensor
-
With signal unit
-
Modular expandability
-
Teach-function for response value luminosity
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
Dim function with dimmer basic element
-
Built-in width
-
Built-in height
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
With display
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Control current
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Number of distribution blocks
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with USB plug
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Auto switch
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Programming way
-
Programming way
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Product use function
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
Card for badge reader
Hotel side server to centralize in-room informations and give dashboard to the hotel staff.
UXone flush mounting Hotel Thermostat 230V in black color
UXone surface Hotel Thermostat 230V in black color
Do not disturb and Make up room command in white color
Do not disturb and Make up room command in soft alu color
Do not disturb and Make up room command in magnesium color
Do not disturb and Make up room command in champagne color
Support frame for touch plates
UXone flush mounting Hotel Thermostat 230V in white color
UXone surface Hotel Thermostat 230V in white color
UXone flush mounting Hotel Thermostat 24V in black color
UXone surface Hotel Thermostat 24V in black color
UXone flush mounting Hotel Thermostat 24V in white color
UXone surface Hotel Thermostat 24V in white color
Advanced Zigbee thermal regulator for one heating and or cooling zone
Control indicator Arteor for room management - to be equipped with key cover
UXone flush mounting Hotel Thermostat 230V in black color with DND MUR
UXone surface Hotel Thermostat 230V in white color with DND MUR
UXone flush mounting Hotel Thermostat 24V in black color with DND MUR
UXone surface Hotel Thermostat 24V in black color with DND MUR
UXone flush mounting Hotel Thermostat 24V in white color with DND MUR
UXone surface Hotel Thermostat 24V in white color with DND MUR