FILTERS
Clear all
Category
Technical characteristics
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/081960-LEGRAND.jpg)
Legrand
BOITES D ENCASTREMENT POUR APPAREILLAGE
REF. 81960
Ring Batibox - for 1 gang box - Ø64 mm - concrete
136,10
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/080197_pw_113192.jpg)
Legrand
BOITES D ENCASTREMENT POUR APPAREILLAGE
REF. 80197
Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes
54,50
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/080197_pw_113192.jpg)
LEGRAND
Batibox
REF. 080197
Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/081960-LEGRAND.jpg)
LEGRAND
Batibox
REF. 081960
Ring Batibox - for 1 gang box - Ø64 mm - concrete
You can only compare 4 products, you must remove 1 to add this one