-
Cover model
-
Suitable for enclosure building depth
-
Type of covering
-
Conductor surface
-
Transparent
-
Suitable for enclosure building depth
-
Material
-
Material
-
Housing material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Suitable for sheet-metal screw
-
Punch shape
-
Type of door
-
Conductor category
-
Self adhesive mounting
-
Perforated
-
Transparent cover/door
-
Shape of conductor
-
Drill hole distance centrically
-
Drill hole distance centrically
-
With lock
-
Braided
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Material thickness
-
Model
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Mounting method
-
Suitable for aeration/de-aeration
-
With mounting plate
-
Suitable for cable patch
-
Insulated
-
Inner depth
-
With connecting lugs
-
Material plate thickness cabinet
-
Connection lugs drilled
-
Material plate thickness door/cover
-
With cable lugs
-
Number of openings for flange plates
-
RAL-number (similar)
-
Extension possible
-
Circuit integrity
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Suitable for outdoor set-up
-
Conductor material
-
Protection class
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-047547-WEB-R.jpg)
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/047545-LEGRAND-1000.jpg)
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/048143-LEGRAND-1000.jpg)
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/047490-LEGRAND-1000.jpg)
Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/047713-LEGRAND-1000.jpg)
Clip nuts for cabinet frame and crosspieces - M8 screw
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/047490-LEGRAND-1000.jpg)
Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/LG-047495-WEB-R.jpg)
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/048143-LEGRAND-1000.jpg)
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/047713-LEGRAND-1000.jpg)
Clip nuts for cabinet frame and crosspieces - M8 screw
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/047545-LEGRAND-1000.jpg)
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-047547-WEB-R.jpg)
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/LG-048140-WEB-R.jpg)
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/047722-LEGRAND-1000.jpg)
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/047723-LEGRAND-1000.jpg)
Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-034795-WEB-R.jpg)
Earth braid - capacity 6 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/034796-LEGRAND-1000.jpg)
Earth braid - capacity 16 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/034797-LEGRAND-1000.jpg)
Earth braid - capacity 30 mm²
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/036291-LEGRAND-600.jpg)
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/036292-LEGRAND.jpg)
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/047645-LEGRAND-1000.jpg)
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-036285-WEB-R.jpg)
Marina 1460x800x463mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036286-LEGRAND.jpg)
Marina 1660x800x463mm - IP66 IK10
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/036287_pw_92786.jpg)
Marina 1860x800x463mm - IP66 IK10