-
Construction type
-
Construction type
-
Type of accessory/spare part
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Primary frequency
-
Accessory
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Number of phases primary
-
Spare part
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Secondary frequency
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
Suitable for network-management
-
USV- technology
-
USV- technology
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
SNMP
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Sound level
-
Sound level
-
Sound level
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-310082-WEB-L.jpg)
Legrand Keor Multiplug UPS 800VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-310081-WEB-L.jpg)
Legrand Keor Multiplug UPS 600VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
![title](/sites/g/files/ocwmcr531/files/ecat_assets/22-05-2024/13-15/LG-311065-WEB-F.jpg)
Legrand Keor SPE R/T 750VA - UPS (rack-tower)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/22-05-2024/13-15/LG-311065-WEB-F.jpg)
Legrand Keor SPE R/T 1000VA - UPS (rack-tower)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/22-05-2024/13-15/LG-311067-WEB-F.jpg)
Legrand Keor SPE R/T 1000VA - UPS (rack-tower / convertible LCD)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-311068-WEB-R.jpg)
Legrand Keor SPE R/T 1500VA - UPS (rack-tower)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/22-05-2024/13-15/LG-311067-WEB-F.jpg)
Legrand Keor SPE R/T 1500VA - UPS (rack-tower / convertible LCD)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/22-05-2024/13-15/LG-311067-WEB-F.jpg)
Legrand Keor SPE R/T 2200VA - UPS (rack-tower / convertible LCD)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/07-12-2023/00-45/LG-311071-WEB-R.jpg)
Legrand Keor SPE R/T 2200VA - UPS (rack-tower / convertible LCD)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/07-12-2023/00-45/LG-311072-WEB-L.jpg)
Legrand Keor SPE R/T 3000VA - UPS (rack-tower / convertible LCD)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/07-12-2023/00-45/LG-311073-WEB-R.jpg)
Legrand Keor SPE R/T 3000VA - UPS (rack-tower / convertible LCD)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/310953-LEGRAND-1000.jpg)
External manual bypass - for Daker DK 1000-2000-3000
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/310954-LEGRAND-1000.jpg)
Additional charger - 1000 Wfor Daker DK 4500/6000/10000
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-310660-WEB-L.jpg)
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-310661-WEB-L.jpg)
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-310662-WEB-L.jpg)
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-310663-WEB-F.jpg)
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-310664-WEB-F.jpg)
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-310665-WEB-F.jpg)
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-310666-WEB-L.jpg)
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-310667-WEB-L.jpg)
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-310668-WEB-L.jpg)
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-310669-WEB-F.jpg)
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/310963-LEGRAND-1000.jpg)
External manual bypass - for Daker DK 4500-6000-10000