FILTERS
Clear all
Category
Technical characteristics
-
Max. data transmission rate
-
Max. data transmission rate
-
Construction type
-
Frequency band
-
Fast Ethernet
-
Frequency band
-
Suitable for wall mounting
-
Suitable for 19 inch mounting
-
Managed
-
Gigabit Ethernet
-
Number of ports 1000 Mbps RJ45
-
Radio protocol
-
10 Gigabit Ethernet
-
Radio protocol
-
Number of ports 10 Gbps RJ45
-
Encoding
-
Number of ports 10 Mbps RJ45
-
Number of ports 10 Gbps Mini GBIC
-
Number of ports 10 Mbps BNC
-
Number of ports 100/1000 Mbps Mini GBIC
-
Number of ports 10/100 Mbps LAN
-
Number of ports 10 Mbps AUI
-
Number of ports 1000 Mbps Mini GBIC
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of ports 10/100/1000 Mbps LAN
-
Number of ports 10 Mbps of ST
-
Number of ports 10/100/1000 Mbps LAN
-
Number of ports 10/100 Mbps RJ45
-
Number of ports 40 Gbps Mini GBIC
-
Number of ports 10/100 Mbps RJ45
-
Number of ports 10/100 Mbps M12
-
Number of ports 100 Gbps Mini GBIC
-
Number of ports 100 Mbps SC
-
Suitable for DIN rail (top hat rail) mounting
-
Number of ports 1000 Mbps GBIC
-
Number of ports 100 Mbps MT RJ
-
Number of ports 1000 Mbps SC
-
Number of ports 1000 Mbps SC (SX)
-
VPN-Security
-
Number of ports 1000 Mbps LC (LX)
-
Power over Ethernet (PoE)
-
Number of ports 1000 Mbps SC (LX)
-
Connection for external antenna
-
Number of ports 1000 Mbps LC (SX)
-
Number of ports 100 Mbps ST
-
Flush-mounted installation
-
Bridge function
-
Firewall
-
Number of ports 1000 Mbps MT RJ
-
Number of ports 100 Mbps POF
-
Pole fastening
-
Number of AP's supported
-
Number of ports 100/1000 Mbps RJ45
-
Number of AP's supported
-
Ethernet
-
Number of ports 1000 Mbps POF
-
Number of ports 10/100/1000 Mbps RJ45
-
Repeater function
-
Number of ports 10/100/1000 Mbps RJ45
-
Number of ports 10/100/1000 Mbps RJ45
-
Number of ports 10/100/1000 Mbps RJ45
-
Number of other ports
-
Number of other ports
-
Power over Ethernet
-
Number of users
-
Number of ports 10 Gbps LC (LR)
-
Number of ports 10 Gbps LC (SR)
-
Number of ports PoE
-
Number of ports PoE
-
Number of ports PoE
-
Number of ports 10 Gbps LC (LX)
-
Max. PoE power
-
Max. PoE power
-
Max. PoE power
-
Number of ports 10 Gbps LC (SX)
-
Number of ports ISDN WAN
-
Number of combination-ports RJ45/Mini GBIC
-
40 Gigabit Ethernet
-
Number of module slots
-
Built-in
-
Number of module slots
-
Number of module slots
-
Layer 2
-
Suitable for ceiling mounting
-
Layer 3
-
Layer 3
-
Manageable
-
Socket outlet adapter
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Colour
-
Colour
-
RAL-number
LEGRAND
LCS³
REF. 413113
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
LCS³
REF. 033490
Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
LCS³
REF. 033492
Gigabit managed ethernet PoE switch with 26 RJ45 ports and 2 SFP .
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
LCS³
REF. 033610
Wi-Fi access point for proximity commercial or residential buildings
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
LCS³
REF. 033523
Plug and play Wi-Fi access point for small and medium-size enterprises 802.11b/g/n
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
LCS³
REF. 033493
Switch 6 ports Gigabit PoE with 1 uplink port and 1 SFP fiber port
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
LCS³
REF. 413111
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
You can only compare 4 products, you must remove 1 to add this one
BTICINO
REF. BT-375002
PoE (Power over Ethernet) switch with 10 / 100Mbps, 8 PoE ports and 1 uplink non-POE port and power supply of 24V-100W.
You can only compare 4 products, you must remove 1 to add this one