Flush mounting box - for Grid system - 2x2 gang - for 6/8 modules
Flush mounting box - for Grid system - 3x2 gang - for 9/12 modules
Flush mounting box - for Grid system - 3x3 gang - for 18 modules
Flush mounting box - for Grid system - 4x3 gang - for 24 modules
Flush-mounting box - for British standard plates and frames - 3 x 6 modules
Flush mounting box - for Grid system - 3x2 gang -for 9/12 modules -phase barrier
Flush-mounting box - for British standard plates and frames - 2 x 6 modules
Flush-mounting boxes - for Arteor British standard - 8 modules
1-gang mounting box
2-gang mounting box
Connector without screw - Capvis cap - capacity 1.5 mm² - blue - box
Connector without screw - Capvis cap - capacity 1.5 to 2.5 mm² - orange - box
Connector without screw - Capvis cap - capacity 4 mm² - yellow - box
Connector without screw - Capvis cap - capacity 4 mm² - red - box
Connector without screw - Capvis cap - capacity 4 mm² - yellow - bucket
Connector without screw - Capvis cap - capacity 6 mm² - red - bucket
Fixing accessory Soliroc - for Batibox boxes - 1 gang
Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes
Ring Batibox - for 1 gang box - Ø64 mm - concrete
Protective sl box 5.3E
Scatole - separatore per 503e
Scatole - coperchio per scatola 504e
Scatole - coperchio per scatola 506e
Surface mounting box Synergy - steel - 2x2 gang - with knockout