Cam switch - voltmeter - PR 12 - 16 A - 6 contacts -3 CT with neutral - screw fixing
Cam switch - voltmeter - PR 12 - 16 A - 4 contacts - 3 CT without neutral - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 6 contacts - 3 CT common point - screw fix
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - 3 independant CT - screw fixing
Extended shafts for DCX-M between 200 A and 400 A
PR12 - 3-phase motor cam switch forward/reverse, 1 speed - PR 12 - in a box
DCX-M changeover switche - size 3 - 3P - 400 A - I-O-II
DCX-M changeover switche - size 4 - 3P - 630 A - I-O-II
DCX-M changeover switche - size 4 - 3P - 800 A - I-O-II
DCX-M changeover switche - size 5 - 3P - 1000 A - I-O-II
DCX-M changeover switche - size 5 - 3P - 1250 A - I-O-II
DCX-M changeover switche - size 6 - 3P - 1600 A - I-O-II
DCX-M changeover switche - size 3 - 3P+N - 400 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 630 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 800 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1000 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1250 A - I-O-II
DCX-M changeover switche - size 6 - 3P+N - 1600 A - I-O-II
Rear protective plates for DCX-M between 200 A and 400 A
Rear protective plates for DCX-M 630 A and 800 A
Rear protective plates for DCX-M 1000 A and 1250 A
Cam switch - changeover switch without off - PR 21 - 4P - 25 A - box 96x120 mm
Cam switch - changeover switch without off - PR 26 - 4P - 32 A - box 96x120 mm