Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
Protective cover Viking 3 - for 4 power terminal block - pitch 26
Protective cover Viking 3 - for 4 power terminal block - pitch 46
End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch
End stop for Viking3 terminal blocks with automatic 10mm pitch
End stop for Viking3 terminal blocks with automatic 12mm pitch
Shunt Viking 3 - for power terminal blocks pitch 55
Black felt-tip marker pen - indelebile for marking
Felt marker pen - for temporary tracing
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied
Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm
Measurement socket Viking 3 - Ø2 mm plug - screw - pitch 10 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - pitch 12 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - for disconnect block