Key for rebate lock - 6 mm square female - metal
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 8 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal
Key for rebate lock - double bar - metal
Plain plate - for cabinets height 300 x width 200 mm
Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Plain plate - for cabinets height 600 x width 500 mm
Plain plate - for cabinets height 1200 x width 600 mm
Osmoz electrical block - for Illuminated head - blue - 48 V~/=
Osmoz electrical block - for Illuminated head - yellow - 48 V~/=
Osmoz electrical block - for Illuminated head - red - 48 V~/=