Cable glands metal - IP68 - PG 36 - clamping capacity 22-34.5 mm
Cable glands metal - IP68 - PG 16 - clamping capacity 8-15 mm
Cable glands metal - IP68 - PG 13.5 - clamping capacity 7-13 mm
Cable glands metal - IP68 - PG 29 - clamping capacity 16-26 mm
Cable glands metal - IP68 - PG 21 - clamping capacity 11-19 mm
Cable glands metal - IP68 - PG 11 - clamping capacity 6-11.5 mm
Cable glands metal - IP68 - PG 9 - clamping capacity 4-9.5 mm
Cable glands metal - IP68 - PG 7 - clamping capacity 3-6.5 mm
Cable glands metal - IP68 - PG 48 DIN - clamping capacity 35-48 mm
Cable glands metal - IP68 - PG 42 - clamping capacity 27-40 mm
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Metal locking nut - PG 7
Metal locking nut - PG 9
Metal locking nut - PG 11
Metal locking nut - PG 13.5
Metal locking nut - PG 16
Metal locking nut - PG 21
Metal locking nut - PG 29
Metal locking nut - PG 36
Metal locking nut - PG 42