Flush mounting box Batibox - 1 gang depth 40 mm - dry partitions
Flush mounting box Batibox - 2 gang German std - depth 40 mm - dry partitions
Flush mounting box Batibox - round 1 gang depth 40 mm - screws - masonry
Insulation box for concrete floor for reduced height floor box
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 16 modules vertical or 24 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 8 modules vertical or 12 modules horizontal
Universal adjustable backbox for screed floor (thickness from 55mm)
Auto-Adjustable backbox for Round floor boxes IP66/IK09.
Metal back box for installation of floor boxes and ducts
Back box for flush floor box in concrete floor
Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44
Auto-adjusting backbox for ACCESS floor boxes capacity 12 modules horizontal and vertical.
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 modules - white
Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 mod - magnesium
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - soft alu
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - champagne
Floor box - 3 compartments - Grey cover RAL 7031 with flexible cable exits