Screed floor backbox - for ducting up to 300 mm - 4 compartments
Flush-mounting box - 2 + 4 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 6 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 8 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 12 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 2 + 14 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 4 + 12 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 18 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 36 modules - 3-phase + neutral - Metal IP41 - Grey
Insulation box for concrete floor for reduced height floor box
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 16 modules vertical or 24 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 8 modules vertical or 12 modules horizontal
Universal adjustable backbox for screed floor (thickness from 55mm)
Auto-Adjustable backbox for Round floor boxes IP66/IK09.
Metal back box for installation of floor boxes and ducts
Back box for flush floor box in concrete floor
Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44
Auto-adjusting backbox for ACCESS floor boxes capacity 12 modules horizontal and vertical.
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover