-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-003953-WEB-R.jpg)
Surge arrester - subscriber board protection - monobloc/Type 2 - 4P protected
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412275-LEGRAND.jpg)
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412255-LEGRAND.jpg)
Surge arrester T1+T2 12.5KA 1 pole+N Neutral on the right +SD
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412245-LEGRAND.jpg)
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-003971-WEB-R.jpg)
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412254-LEGRAND-1000.jpg)
T1+T2 12.5KA 4 poles surge arrester
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412244-LEGRAND-1000.jpg)
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412224-LEGRAND-1000.jpg)
SPD - T2 - Imax 20 kA/pole - 1P+N - neutral on left hand side
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-003953-WEB-R.jpg)
Surge arrester - subscriber board protection - monobloc/Type 2 - 4P protected
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-003971-WEB-R.jpg)
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412277-LEGRAND.jpg)
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412283-LEGRAND-1000.jpg)
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-003951-WEB-R.jpg)
Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-003973-WEB-R.jpg)
Surge arrester - switchboard protection - protected Type 2 - 4P
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412221-LEGRAND-1000.jpg)
Lightning arrester T2 20KA 2 poles
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412223-LEGRAND-1000.jpg)
Lightning arrester T2 20KA 4 poles
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412226-LEGRAND-1000.jpg)
Lightning arrester T2 40KA 2 poles
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412227-LEGRAND-1000.jpg)
Lightning arrester T2 40KA 4 poles
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
T1+T2 8KA 3 poles Surge arrester
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
T1+T2 surge arrester 8KA 1 pole+N NG
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412246-LEGRAND-1000.jpg)
Surge arrester T1+T2 8KA 3 poles+N Neutral on the right
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412247-LEGRAND.jpg)
Surge arrester-BPA T2 20KA 1 pole+N Neutral on the right +SD
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/412250-LEGRAND-1000.jpg)
Surge arrester-BPA T2 20KA 3 poles+N Neutral on the right +SD