-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Bus system KNX
-
Rated voltage
-
Number of contacts as change-over contact
-
Nominal voltage
-
Lamp power
-
Type of switch
-
Transparent
-
Bus system KNX-RF (Radio Frequent)
-
Mounting direction
-
Equipped with 2
-
Suitable for pulse button
-
Lamp voltage
-
Lamp voltage
-
Lamp voltage
-
Nominal current
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Type of current
-
Bus system radio frequent
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Suitable for roller shutter switch
-
Rated current
-
Type of socket outlet
-
Material quality
-
Bus system LON
-
Number of socket outlets total
-
Operating voltage
-
Socket
-
Number of socket outlets
-
Method of operation
-
Push button switch
-
Method of operation
-
Bus system Powernet
-
Method of operation
-
Suitable for venetian-/roller shutter switch
-
Method of operation
-
Push button switch
-
Technology
-
Number of channels
-
Other bus systems
-
Dimensions glass fuse
-
Number of channels
-
Number of channels
-
Lamp shape
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Radio frequent bidirectional
-
Model
-
Model
-
Model
-
In housing
-
Halogen
-
Mounting method
-
Mounting method
-
Flush-mounted radio transmitter
-
Mounting method
-
Flush-mounted radio transmitter
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Degree of protection (NEMA)
-
In tube base housing
-
Mounting method
-
With mounting plate
-
Surface mounted radio transmitter
-
With mounting plate
-
Surface mounted radio transmitter
-
Printed circuit board/module
-
Krypton
-
Xenon
-
Number of rockers
-
Current supply
-
Substation input
-
Mechanical controllable
-
Number of rockers
-
Substation input
-
With bus connection
-
Number of rockers
-
Number of rockers
-
Number of inputs
-
Current supply
-
Number of inputs
-
Light value memory
-
Electronic controllable
-
Light value memory
-
Bus module detachable
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Keyboard protection cover
-
Applicable with button
-
Device width
-
Applicable with button
-
Device width
-
Max. number of devices per channel
-
Push button mode
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Applicable with movement sensor
-
Demounting protection
-
Switching mode
-
Device height
-
Device depth
-
With manual radio transmitter
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Local operation/hand operation
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
With radio coding device
-
Applicable with time switch/timer
-
Switching current (resistive)
-
Applicable with time switch/timer
-
Updateable
-
With radio coding device
-
Suitable for pointer
-
Range
-
Applicable with transmission button
-
Number of poles
-
Applicable with transmission button
-
With radio controlled push button
-
Applicable with infrared button
-
Number of relays
-
Suitable for switch
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Max. number of venetian-blind outputs
-
Max. number of venetian-blind outputs
-
Label space/information surface
-
With switch function
-
Suitable for venetian shutter switch
-
Protocol
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Shortest switching interval
-
Provider dependent
-
RAL-number (similar)
-
Nominal current socket outlet
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Visualization
-
Random generator
-
Web-Server
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Radio interface
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
IR interface
-
Wiring system
-
Astro program
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Number of buttons
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Number of buttons
-
Switching current for fluorescent lamps
-
With brightness sensor connection
-
Max. power
-
Heating switch
-
Radio frequency
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Modulation
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Number of commands
-
Number of commands
-
Number of commands
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Max. switching power
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Illumination
-
Product use function
-
Illumination
-
Illumination
-
Product use function
-
Product use function
-
Product use function
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572737-WEB-R.jpg)
Key card switch RFID Arteor 230 V - 2 modules - champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-572237-WEB-R.jpg)
Key card switch RFID Arteor 230 V - 2 modules - soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-572753-WEB-R.jpg)
Key fob switch RFID Arteor - 230 V - 2 modules - magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-574137-WEB-R.jpg)
Time delay switch Arteor - with LED - 2 modules - soft alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-574138-WEB-R.jpg)
Time delay switch Arteor - with LED - 2 modules - champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/572253-LEGRAND.jpg)
Key fob switch RFID Arteor - 230 V - 2 modules - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-574236-WEB-R.jpg)
Starter pack for a connected installation Arteor with Netatmo
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-574218-WEB-R.jpg)
Starter pack for a connected installation Arteor with Netatmo
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-574227-WEB-R.jpg)
Starter pack for a connected installation Arteor with Netatmo
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-574209-WEB-R.jpg)
Starter pack for a connected installation Arteor with Netatmo
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/574084_pw_172422.jpg)
Time delay switch Arteor - with LED - 2 modules - magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-570055-WEB-R.jpg)
Mechanical key card switch 230 V Arteor - 2 modules - champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-571055-WEB-R.jpg)
Mechanical key card switch 230 V Arteor - 2 modules - alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-572055-WEB-R.jpg)
Time delay switch Arteor - with LED - 2 modules - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/572730_pw_169285.jpg)
Key fob switch Arteor - 230 V - 2 modules - magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-574245-WEB-R.jpg)
Wireless double light switch
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-574247-WEB-R.jpg)
Wireless double light switch
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-574246-WEB-R.jpg)
Wireless double light switch
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-572230-WEB-R.jpg)
Key fob switch Arteor - 230 V - 2 modules - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-574244-WEB-R.jpg)
Wireless double light switch
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/LG-574313-WEB-R.jpg)
Wireless 4 additional scenes control, Arteor with Netatmo, Soft Alu
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/LG-574314-WEB-R.jpg)
Wireless 4 additional scenes control, Arteor with Netatmo, Magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/LG-574315-WEB-R.jpg)
Wireless 4 additional scenes control, Arteor with Netatmo, Champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-574216-WEB-R.jpg)
Roller shutter wireless switch Arteor with Netatmo