
UV protective cover Duplix - for 7 markers
Duplix
LEGRAND
UV protective cover Duplix - for 7 markers
REF. 038497
EAN.
3245060384975
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Length | 68.5 mm |
Width | 9.5 mm |
Colour | Other |
---|---|
Transparent | Yes |
With label space | Yes |
Imprint | None |
Mounting method | Snap |
Documentation
1 document
Technical Sheet
SELECT AN ACTION