Skip to main content
Logo print
title

Trip-free switch DMX3-I 4000 4 poles, fixed version and with rated current of 4000A and electronic protection unit.

DMX³ -I 4000 LEGRAND

Trip-free switch DMX3-I 4000 4 poles, fixed version and with rated current of 4000A and electronic protection unit.

REF. 028255 EAN. 3414972282710
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 4000 A
Rated voltage 230-690 V
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Bolt connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 2
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 4
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP20
Width 526 mm
Height 414 mm
Depth 354 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -25-70 °C
Storage temperature -25-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the rear of the product
Terminal marking indication No
Colour Other
RAL-number 7035
Halogen free Yes
Terminals capacity 50-5000 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Contains Batteries and/or Accumulator No

Documentation

4 documents
Workshop Book
Workshop Book
Technical Guide
LE12614AA.pdf pdf (52.72 Mo)
Technical Sheet
4 documents
Catalogue Technical Page
ex223001_0230-0231.pdf pdf (0.97 Mo)
Catalogue Commercial Page
ex223001_0219.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0228-0229.pdf pdf (1.14 Mo)
Catalogue Technical Page
ex223001_0232.pdf pdf (0.11 Mo)