
Remote control device
LEGRAND
Remote control device
REF. 003901
EAN.
3245060039011
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 72 mm |
---|---|
Width | 60 mm |
Height | 86 mm |
---|---|
Contains Batteries and/or Accumulator | Yes |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
PEP
SELECT AN ACTION