
Programming software supplied with transfer key for modular programmable time switch
-
LEGRAND
Programming software supplied with transfer key for modular programmable time switch
REF. 412873
EAN.
3245064128735
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
PC-programming set for Windows 95 | No |
---|---|
PC-programming set for Windows 98 | No |
PC-programming set for Windows 2000 | No |
PC-programming set for Windows NT | No |
PC-programming set for Windows XP | Yes |
---|---|
PC-programming set for Windows 7 | Yes |
PC-programming set for Windows 8 | Yes |
Documentation
1 document
Instruction Use
1 document
Software
SELECT AN ACTION