
Marker CAB 3 - for wiring 4 to 6 mm² - number 9 - white
CAB 3
LEGRAND
Marker CAB 3 - for wiring 4 to 6 mm² - number 9 - white
REF. 038239
EAN.
3245060382391
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 2.3-2.8 mm |
Cable diameter | 3.8-5 mm |
Length | 8 mm |
Width | 3 mm |
Colour | White |
Transparent | No |
---|---|
With label space | Yes |
Imprint | Numbers |
Mounting method | Snap |
Operating / setting temperature | -30-85 °C |
Storage temperature | -30-85 °C |
Halogen free | FALSE |
Documentation
1 document
Technical Sheet
SELECT AN ACTION