Flat bar 12x2 mm - length 1m
LEGRAND
Flat bar 12x2 mm - length 1m
REF. 004819
EAN.
3245060048198
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 100 A |
---|---|
Model | Flat |
Length | 1000 mm |
Width | 2 mm |
Height | 12 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
Documentation
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION