
2 compartments Universal column. Aluminium body and cover. 2,7m to 3,9m. Aluminium finish
-
LEGRAND
2 compartments Universal column. Aluminium body and cover. 2,7m to 3,9m. Aluminium finish
REF. 653131
EAN.
3414971195431
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Square |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | Yes |
Height levelling | 1280 mm |
Column height | 2770-4050 mm |
Number of usable covers | 2 |
Cover width | 80 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | Yes |
Suitable for floor mounting | Yes |
Cable entry | Top/bottom |
Through-going profile | No |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Aluminium |
Material quality cover | Other |
Material cover halogen free | Yes |
Cover surface | Anodised |
Colour top cover | Other |
Number of partitions | 1 |
Useful cross section | 12340 mm² |
Documentation
2 documents
Technical Sheet
Instruction Use
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION