
1 compartment, 2 sides snap-on column. Aluminium body, PVC cover. 2,7m to 3,9m. Black finish
-
LEGRAND
1 compartment, 2 sides snap-on column. Aluminium body, PVC cover. 2,7m to 3,9m. Black finish
REF. 653012
EAN.
3414971194694
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Square |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | Yes |
Height levelling | 1280 mm |
Column height | 2770-4050 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | Yes |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
Through-going profile | No |
Material installation column | Aluminium |
---|---|
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Other |
Colour column | Black |
RAL-number column | 9005 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | Black |
RAL-number cover | 9017 |
Number of partitions | 0 |
Useful cross section | 2880 mm² |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION