-
Material
-
Material
-
Suitable for enclosure building width
-
Perforated
-
Perforated
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Halogen free
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-020794-WEB-R.jpg)
Adjustable plates XL³ 4000 for 1 DPX³ 160 - horizontal - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/020795-LEGRAND-1000.jpg)
Adjustable plates XL³ 4000 for 1 plug-in DPX³ 160 - horizontal
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-021062-WEB-R.jpg)
Mounting plate XL³ 4000 - for device only in vertical position
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-020618-WEB-R.jpg)
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-021062-WEB-R.jpg)
Mounting plate XL³ 4000 - for device only in vertical position
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-020618-WEB-R.jpg)
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-020794-WEB-R.jpg)
Adjustable plates XL³ 4000 for 1 DPX³ 160 - horizontal - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/020795-LEGRAND-1000.jpg)
Adjustable plates XL³ 4000 for 1 plug-in DPX³ 160 - horizontal
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020648-LEGRAND-1000.jpg)
Adjustable solid plate XL³ 4000 - height 400 mm - width 600 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020649-LEGRAND-1000.jpg)
Adjustable solid plate XL³ 4000 - height 200 mm - width 850 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020661-LEGRAND-1000.jpg)
Plate with rail XL³ 800/4000 - for DPX³ in vertical position - 36 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020671-LEGRAND-1000.jpg)
Mounting plates XL³ 4000 for 1 DPX³ 160 in transfer switch - vertical
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020673-LEGRAND-1000.jpg)
Mounting plates XL³ 4000 for 1 DPX³ 250 in transfer switch- vertical
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020681-LEGRAND-1000.jpg)
Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 in transfer switch - vertical
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020683-LEGRAND-1000.jpg)
Mounting plates XL³ 4000 for 1 plug-in DPX³ 250 in transfer switch - vertical
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020690-LEGRAND-1000.jpg)
Adjustable solid plate XL³ 4000 - height 100 mm - width 850 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020736-LEGRAND-1000.jpg)
Adjustable plate XL³ 4000 - for 1 DPX 1600 fixed rear terminals - horizontal - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020793-LEGRAND-1000.jpg)
Adjustable plate XL³ 4000 - for 1 DPX 630 fixed - horizontal - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020798-LEGRAND-1000.jpg)
Adjustable plate XL³ 4000 - DPX 250/630 plug-in/draw-out - horizontal
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/021104-LEGRAND-1000.jpg)
Adjustable plate XL³ 4000 - 1 DPX 1600 draw out with front terminals-vert-24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/021105-LEGRAND-1000.jpg)
Adjustable plate XL³ 4000 - For 1 DPX 1600 - vertical - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/021106-LEGRAND-1000.jpg)
Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-020608-WEB-R.jpg)
Plate XL³ 800/4000 - for DPX³ with direct rotary handle - in vertical position
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/020611-LEGRAND-1000.jpg)
Plate with rail XL³ 800/4000 - for DPX³ in vertical position - 24 modules