-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Number of contacts as change-over contact
-
Function
-
Device fitting
-
Rated voltage
-
Number of contacts as normally open contact
-
Lamp voltage
-
For fuse size
-
For fuse size
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Socket
-
Technology
-
Lamp shape
-
Halogen
-
Mounting method
-
Total length
-
Krypton
-
Xenon
-
With auto test for earth leakage function
-
Rated switch current
-
Suitable for torches
-
Suitable for pointer
-
Number of poles
-
Number of poles
-
Number of poles
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Diameter
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005811-LEGRAND-1000.jpg)
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005814_pw_92141.jpg)
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 31.5 mm - 20 A - 1P
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005814_pw_92141.jpg)
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005823-LEGRAND.jpg)
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P+N
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/005790_pw_92138.jpg)
Blow-out indicator - for fuse carriers 250 V~
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-45/005796_pw_92139.jpg)
Contact auxiliary - for fuse carriers - early break N/O + N/C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/20-03-2024/12-15/LG-005818-WEB-R.jpg)
Fuse carrier 1P+N for industrial cylindrical cartridge fuse 10 x 38 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-005821-WEB-.jpg)
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-005820-WEB-.jpg)
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005824-LEGRAND-1000.jpg)
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005826_pw_96101.jpg)
Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005828-LEGRAND-1000.jpg)
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/20-03-2024/12-15/LG-005836-WEB-R.jpg)
Fuse carrier 3P for industrial cylindrical cartridge fuse 8 x 32 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/20-03-2024/12-15/LG-005838-WEB-R.jpg)
Fuse carrier 3P for industrial cylindrical cartridge fuse 10 x 38 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005822-LEGRAND.jpg)
Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005846_pw_93560.jpg)
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 8 x 32 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005848-LEGRAND-1000.jpg)
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 10 x 38 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005800-LEGRAND-1000.jpg)
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005802-LEGRAND-1000.jpg)
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P+N
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/005806-LEGRAND-1000.jpg)
Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P