-
Version as glazed door
-
Version as glazed door
-
Version as door for disconnecting switch interlocking
-
Material
-
Model
-
Surface finishing
-
Surface finishing
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-020864-WEB-R.jpg)
Metal faceplate XL³ 800/4000 - for modular devices - captive screws - 24 mod
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-020863-WEB-R.jpg)
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2200 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-020863-WEB-R.jpg)
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2200 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-020864-WEB-R.jpg)
Metal faceplate XL³ 800/4000 - for modular devices - captive screws - 24 mod
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/337711-LEGRAND-3000.jpg)
Metal door for XL3 S 630 enclosures usable faceplate height 1800 mm width 16 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/337712-LEGRAND-3000.jpg)
Metal door for XL3 S 630 enclosures usable faceplate height 1800 mm width 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/337713-LEGRAND-3000.jpg)
Metal door for XL3 S 630 enclosures usable faceplate height 1800 mm width 36 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337272-WEB-L.jpg)
Transparent door for XL3 S 160 cabinets 2 rows of 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337273-WEB-L.jpg)
Transparent door for XL3 S 160 cabinets 3 rows of 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337274-WEB-L.jpg)
Transparent door for XL3 S 160 cabinets 4 rows of 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337275-WEB-L.jpg)
Transparent door for XL3 S 160 cabinets 5 rows of 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337276-WEB-R.jpg)
Transparent door for XL3 S 160 cabinets 6 rows of 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337277-WEB-R.jpg)
Transparent door for XL3 S 160 cabinets 7 rows of 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337278-WEB-R.jpg)
Transparent door for XL3 S 160 cabinets 8 rows of 24 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337284-WEB-L.jpg)
Transparent door for XL3 S 160 cabinets 4 rows of 36 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337285-WEB-L.jpg)
Transparent door for XL3 S 160 cabinets 5 rows of 36 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337286-WEB-R.jpg)
Transparent door for XL3 S 160 cabinets 6 rows of 36 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337287-WEB-R.jpg)
Transparent door for XL3 S 160 cabinets 7 rows of 36 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337288-WEB-R.jpg)
Transparent door for XL3 S 160 cabinets 8 rows of 36 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337640-WEB-L.jpg)
Metal door for XL3 S 630 external cable sleeve usable faceplate height 750 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337650-WEB-L.jpg)
Metal door for XL3 S 630 external cable sleeve usable faceplate height 900 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337660-WEB-L.jpg)
Metal door for XL3 S 630 external cable sleeve usable faceplate height 1050 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337670-WEB-L.jpg)
Metal door for XL3 S 630 external cable sleeve usable faceplate height 1200 mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-30/LG-337680-WEB-L.jpg)
Metal door for XL3 S 630 external cable sleeve usable faceplate height 1350 mm