-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Rated voltage
-
Type of accessory/spare part
-
Suitable for number of poles
-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Switching function
-
Number of contacts as change-over contact
-
Function
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Release characteristic
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated primary current
-
Number of contacts as normally open contact
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Setting time
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Number of poles (total)
-
Number of poles (total)
-
Material
-
Rated current
-
Number of poles (total)
-
Rated secondary current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated current
-
Version as busbar adapter
-
Rated secondary current
-
Rated secondary current
-
Rated secondary current
-
With detachable clamps
-
Rated operating frequency
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Version as built-in device
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Rated insulation voltage Ui
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Voltage type (operating voltage)
-
Rated impulse withstand voltage Uimp
-
Type of electric connection
-
With extension shaft
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Overcurrent limiting factor
-
Model
-
Model
-
Type of electrical connection of main circuit
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Mounting method
-
Width in number of modular spacings
-
Calibrated
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for switch disconnector
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
With shock protection
-
Suitable for DIN rail (top hat rail) mounting
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Response value amperage 1
-
Device construction
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Snap mounting
-
With integrated under voltage release
-
Secondary connection
-
Error registration possible
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Current limiting class
-
Number of primary inputs
-
Indication of difference current
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Min. adjustable delay-on energization time
-
Motor drive integrated
-
Pollution degree
-
Supply voltage AC 50 Hz
-
Supply voltage AC 60 Hz
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403622-WEB-R.jpg)
MCB TX3 6000A 3 pole 63A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403612-WEB-R.jpg)
MCB TX3 6000A 2 pole 63A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403620-WEB-R.jpg)
MCB TX3 6000A 3 pole 40A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/403619-LEGRAND-1000.jpg)
MCB TX3 6000A 3 pole 32A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403609-WEB-R.jpg)
MCB TX3 6000A 2 pole 32A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403604-WEB-R.jpg)
MCB TX3 6000A 2 pole 6A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403605-WEB-R.jpg)
MCB TX3 6000A 2 pole 10A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403574-WEB-R.jpg)
MCB TX3 6000A 1 pole 6A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403575-WEB-R.jpg)
MCB TX3 6000A 1 pole 10A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/403576-LEGRAND-1000.jpg)
MCB TX3 6000A 1 pole 16A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403577-WEB-R.jpg)
MCB TX3 6000A 1 pole 20A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-403578-WEB-R.jpg)
MCB TX3 6000A 1 pole 25A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/403579-LEGRAND.jpg)
MCB TX3 6000A 1 pole 32A curve C
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422598-WEB-R.jpg)
MCCB DPX3 630 ONLY MAG 36KA 3P 400A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422599-WEB-R.jpg)
MCCB DPX3 630 ONLY MAG 36KA 3P 500A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422600-WEB-R.jpg)
MCCB DPX3 630 ONLY MAG 36KA 3P 630A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422601-WEB-R.jpg)
MCCB DPX3 630 ONLY MAG 70KA 3P 400A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422602-WEB-R.jpg)
MCCB DPX3 630 ONLY MAG 70KA 3P 500A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422603-WEB-R.jpg)
MCCB DPX3 630 ONLY MAG 70KA 3P 630A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422604-WEB-R.jpg)
MCCB DPX3 1600 ONLY MAG 50KA3P 800A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422605-WEB-R.jpg)
MCCB DPX3 1600 ONLY MAG 50KA3P 1000A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422606-WEB-R.jpg)
MCCB DPX3 1600 ONLY MAG 70KA3P 800A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422607-WEB-R.jpg)
MCCB DPX3 1600 ONLY MAG 70KA3P 1000A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-45/LG-422608-WEB-R.jpg)
MCCB DPX3 630 ELE MS 36KA 3P 320A