-
Cover model
-
Type of covering
-
Housing material
-
Type of door
-
Type of closure
-
Transparent cover/door
-
With lock
-
Mounting method
-
Signal passing door
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Earthing terminal block
-
Earthing terminal block
-
Neutral terminal block
-
Neutral terminal block
-
DIN-rail
-
Extension possible
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601836-WEB-R.jpg)
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/601837-LEGRAND.jpg)
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601838-WEB-R.jpg)
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-601892-WEB-R.jpg)
Waterproof Cabinet Plexo IP 65 - IK 07
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-601894-WEB-R.jpg)
Waterproof Cabinet Plexo IP 65 - IK 07
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601932-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 2 (+1) modules - 1 row
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601831-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 1 row - 12 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601832-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 2 rows - 12 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601833-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 3 rows - 12 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601835-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 1 row - 18 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601994-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 4 modules - 1 row
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601996-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 6 modules - 1 row
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-601998-WEB-R.jpg)
Cabinets PLEXO³ - IP 65 - IK 09 - 8 modules - 1 row
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-601882-WEB-R.jpg)
Waterproof Cabinet Plexo IP 65 - IK 07
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-601884-WEB-R.jpg)
Waterproof Cabinet Plexo IP 65 - IK 07
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-601886-WEB-R.jpg)
Waterproof Cabinet Plexo IP 65 - IK 07
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-45/LG-601888-WEB-R.jpg)
Waterproof Cabinet Plexo IP 65 - IK 07