Thermostat Niloé 230 V - white
Thermostat Niloé 230 V - ivory
Rotary dimmer Niloé - 300 W- 2-wire - white
Rotary dimmer Niloé - 300 W- 2-wire - ivory
Mallia Senses 1 gang Led sliding touch dimmer
Mallia Senses 1 gang 2 way 40 to 500 watts -incandescent dimmer - 230 volts -white
Mallia Senses 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led dimmer -100 - 230 volts - 50/60 HZ -white
Mallia Senses 1 gang Led sliding touch dimmer
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Mallia Senses 1 gang 100 watts - 5 speeds Fan controller - 230 volts -white
Mallia Senses 1 gang Led sliding touch dimmer
Mallia Senses 1 gang 2 way 40 to 500 watts -incandescent dimmer - 230 volts -white
Mallia Senses 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led dimmer -100 - 230 volts - 50/60 HZ -white
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Plexo emergency push button - yellow - mechanism