Skirting light Arteor - with motion detector - 2 modules - soft alu
Skirting light Arteor - with motion detector - 2 modules - champagne
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Passage lighting Soliroc - for lighting a staircase - 250 V~ - IP 55 - 5 mod
Illuminated sign Soliroc - with LED indicator - 230 V~ - IP 55
Skirting light Arteor - with motion detector - 2 modules - white
Skirting light Arteor - with motion detector - 2 modules - magnesium
KNX presence sensor - pir 180° - Arteor - white
KNX presence sensor - pir 180° - Arteor - magnesium
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Fixing accessory Soliroc - for Batibox boxes - 1 gang
Adaptor Soliroc - for Mosaic functions - IP 55 - IK 10 - with cover
Adaptor Soliroc - for Mosaic functions - IP 20 - without cover
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts