Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Electronic Led Synergy - locator pack - green diodes 0.2 mA
Electronic Led Synergy - power indicator pack - red diodes 2 mA
Two-way switch Kaptika - flush mounting - 10 AX 250 V~ - white
Two-way switch Kaptika - flush mounting - 10 AX 250 V~ - ivory
One-way switch Kaptika - flush mounting - 10 AX 250 V~ - white
One-way switch Kaptika - flush mounting - 10 AX 250 V~ - ivory
One-way switch with indicator Kaptika - green LED 1 mA -10 AX 250 V~ - white
One-way switch with indicator Kaptika - green LED 1 mA - 10 AX 250 V~ - ivory
Double two-way switch Kaptika- flush mounting - 10 AX 250 V~ - white
Double two-way switch Kaptika- flush mounting - 10 AX 250 V~ - ivory
Double one-way switch Kaptika- flush mounting - 10 AX 250 V~ - white
Double one-way switch Kaptika - flush mounting - 10 AX 250 V~ - ivory
Double one-way switch with indicator Kaptika -green LED 1 mA -10 AX-250 V~ -white
Double one-way switch with indicator Kaptika -green LED 1 mA -10 AX-250 V~ -ivory
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts