Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
KNX control panel for thermoregulation Arteor / Mosaic
Belanko S 1 gang indicator and bell push - 6A - White
Belanko S 1 gang indicator and bell push - 6A - Anthracyte
Belanko S 1 gang indicator and bell push - 6A - Ivory
Belanko S 1 gang key card switch - Ivory
Belanko S 1 gang internal control unit hotel room with marking - Ivory
Belanko S 1 gang key card switch - White
Belanko S 1 gang internal control unit hotel room with marking - White
Belanko S 1 gang key card switch - Anthracyte
Belanko S 1 gang internal control unit hotel room with marking - Anthracyte
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts