Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
KNX control panel for thermoregulation Arteor / Mosaic
Blanking plate Mosaic - 1 module - aluminium
Blanking plate Mosaic - 2 modules - aluminium
Blanking plate Mosaic - 1 module - white
Antibacterial blanking plate Mosaic - 1 module
Antibacterial blanking plate Mosaic - 2 modules
Cover plate for 2 module - modular device 17.5 mm
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts