Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
KNX control panel for thermoregulation Arteor / Mosaic
Auxiliary control unit Mosaic - remote control dimming peripheral
Dimmer switch Mosaic - 0-10 V - for electronic ballasts - 2 modules - white
Universal dimmer without neutral 2 wires 125W Mosaic white
Universal dimmer Mosaic without neutral 2 wires 125W white
Universal dimmer with neutral 3 wires 150W Mosaic white
Universal dimmer without neutral 2 wires 125W Mosaic aluminium
Universal dimmer with neutral 3 wires 150W Mosaic aluminium
Universal dimmer without neutral 2 wires 125W Mosaic black
Universal dimmer with neutral 3 wires 150W Mosaic black
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts