Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Roller blind push-button Mosaic - for 500 W max. blind - 2 modules - white
KNX control panel for thermoregulation Arteor / Mosaic
2-way pull-cord push-button Mosaic - with cord - 6A - 2 modules - white
Hotel bedroom indicator Mosaic - with status lamp and bell push - 2 mod. - white
Roller blind pushbutton Mosaic - for 1 or several roller blinds - white
Roller blind push-button Mosaic - for 500 W max. blind - 2 modules - alu
Roller blind pushbutton Mosaic - for 1 or several roller blinds - alu
Push-button Mosaic for hotel - for selecting room status - 2 modules - white
Key push-button Mosaic- 2-position -to be equipped with key barrel -2 mod -white
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts