Seal for surface correction Soliroc - for 1-gang plate
Seal for surface correction Soliroc - for 2-gang plate
Seal for surface correction Soliroc - for 3-gang plate
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
Surface mounting box Soliroc - 2 gang - 110 x 181 x 45 mm
KNX control panel for thermoregulation Arteor / Mosaic
Adaptor Soliroc - for Arteor functions - IP 55 - IK 10 - lockable cover
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts