Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
KNX control panel for thermoregulation Arteor / Mosaic
Plate Soliroc - 3 gang - 110 x 252 mm - horizontal or vertical - IK 10
Plate Soliroc - 2 gang - 110 x 181 mm - horizontal or vertical - IK 10
Plate Soliroc - 1 gang - 110 x 110 mm - IK 10
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts