Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
DIY kit mirror 7" screen din
DIY IU entry level 7" screen plug-in
DIY IU entry level 7" screen
DIY IU mirror 7" plug-in
DIY kit mirror 7" screen
DIY kit entry level 7" screen plug-in
DIY kit entry level 7" screen din
DIY kit mirror 7" screen plug-in
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
KNX control panel for thermoregulation Arteor / Mosaic
Accessory cable for wired connection of the C300X NEW video internal unit via RJ45 Ethernet cable.
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts