2 module flush mounted actuator with 2 internal relays and 3 pushbuttons for the management of shutters.
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Set of 3x4 adhesives for fixing a wireless control for connected installation
Actuator 2-channels management of LED lamps , CFL, linear fluorescent with electronic and ferromagnetic transformers.
Connected module for motorized garage and gate control
4 independent relay actuator - for single, double and combined loads.
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
KNX control panel for thermoregulation Arteor / Mosaic
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts